Free receptacle, cable collet (IP 68)

Manufacturer LEMO
Description Free receptacle, cable collet (IP 68)
Part number PHG.2K.802.CLLC651
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PHG.2K.802.CLLC651 Free receptacle, cable collet (IP 68) 2K K 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6.1 6.5
2 PHG.2K.804.CLLC851 Free receptacle, cable collet (IP 68) 2K K 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page