Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting) (IP 50)
Part Number ECA.0B.302.CLV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ECA.0B.302.CLV Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting) (IP 50) 0B B 2 Print (elbow) 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 ECB.0B.302.CLV Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting) (IP 50) 0B B 2 Print (elbow) 2 keys (alpha=60, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 ECG.0B.302.CLV Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting) (IP 50) 0B B 2 Print (elbow) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page