Fixed receptacle with two nuts (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts (back panel mounting) (IP 50)
Part Number ECJ.1B.302.CLD
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ECJ.1B.302.CLD Fixed receptacle with two nuts (back panel mounting) (IP 50) 1B B 2 Print (straight) 2 keys (gamma=45, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.