Fixed receptacle with two nuts (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts (back panel mounting) (IP 50)
Part number CKB.M19.GLVJ
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 CKB.M19.GLVJ Fixed receptacle with two nuts (back panel mounting) (IP 50) C 2P 19 Print (elbow) 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) J: Yellow Front Ring PSU (Polysulfone), gray 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.