Fixed receptacle with two nuts (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts (back panel mounting) (IP 50)
Part Number ECA.XB.312.CLL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ECA.XB.312.CLL Fixed receptacle with two nuts (back panel mounting) (IP 50) XB B 12 Solder Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 ECE.XB.312.CLL Fixed receptacle with two nuts (back panel mounting) (IP 50) XB B 12 Solder Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 ECG.XB.312.CLL Fixed receptacle with two nuts (back panel mounting) (IP 50) XB B 12 Solder Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.