Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50)
Part Number PKA.M1.0GL.VA
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PKA.M1.0GL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue front nut PSU (Polysulfone), gray 0 0
2 PKA.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
3 PKA.M1.0GL.VJ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) J : Yellow front nut PSU (Polysulfone), gray 0 0
4 PKA.M1.0GL.VR Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) R : Red front nut PSU (Polysulfone), gray 0 0
5 PKA.M1.0GL.VZ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) Z : without front nut PSU (Polysulfone), gray 0 0
6 PKA.M1.0NL.VN Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) N : Black front nut PSU (Polysulfone), black 0 0
7 PKA.M1.0SL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) A : Blue front nut PEI (Polyetherimide), gray 0 0
8 PKA.M1.0TL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=40; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PEI (Polyetherimide), black 0 0
9 PKB.M1.0GL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) A : Blue front nut PSU (Polysulfone), gray 0 0
10 PKB.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
11 PKB.M1.0GL.VR Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) R : Red front nut PSU (Polysulfone), gray 0 0
12 PKB.M1.0GL.VZ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) Z : without front nut PSU (Polysulfone), gray 0 0
13 PKB.M1.0SL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=60; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PEI (Polyetherimide), gray 0 0
14 PKC.M1.0GL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) A : Blue front nut PSU (Polysulfone), gray 0 0
15 PKC.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
16 PKC.M1.0GL.VJ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) J : Yellow front nut PSU (Polysulfone), gray 0 0
17 PKC.M1.0GL.VV Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) V : Green front nut PSU (Polysulfone), gray 0 0
18 PKC.M1.0GL.VZ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) Z : without front nut PSU (Polysulfone), gray 0 0
19 PKC.M1.0NL.VN Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black front nut PSU (Polysulfone), black 0 0
20 PKC.M1.0SL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PEI (Polyetherimide), gray 0 0
21 PKC.M1.0TL.VN Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) N : Black front nut PEI (Polyetherimide), black 0 0
22 PKG.M1.0GL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue front nut PSU (Polysulfone), gray 0 0
23 PKG.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray front nut PSU (Polysulfone), gray 0 0
24 PKG.M1.0GL.VJ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow front nut PSU (Polysulfone), gray 0 0
25 PKG.M1.0GL.VN Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black front nut PSU (Polysulfone), gray 0 0
26 PKG.M1.0GL.VR Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red front nut PSU (Polysulfone), gray 0 0
27 PKG.M1.0GL.VV Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green front nut PSU (Polysulfone), gray 0 0
28 PKG.M1.0GL.VZ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : without front nut PSU (Polysulfone), gray 0 0
29 PKG.M1.0NL.VN Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black front nut PSU (Polysulfone), black 0 0
30 PKG.M1.0SL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue front nut PEI (Polyetherimide), gray 0 0
31 PKG.M1.0SL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray front nut PEI (Polyetherimide), gray 0 0
32 PKG.M1.0SL.VZ Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) Z : without front nut PEI (Polyetherimide), gray 0 0
33 PKH.M1.0GL.VA Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=170; plug: female contacts, receptacle: male contacts) A : Blue front nut PSU (Polysulfone), gray 0 0
34 PKH.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=170; plug: female contacts, receptacle: male contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
35 PKH.M1.0GL.VR Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=170; plug: female contacts, receptacle: male contacts) R : Red front nut PSU (Polysulfone), gray 0 0
36 PKJ.M1.0GL.VG Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=205; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
37 PKJ.M1.0GL.VG9 Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=205; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PSU (Polysulfone), gray 0 0
38 PKJ.M1.0SL.VG9 Fixed receptacle with two nuts (back panel mounting), 90° contacts (IP 50) P 1P 10 Print (elbow) 2 keys (beta=205; Plug: male contacts; Receptacle: female contacts) G : Gray front nut PEI (Polyetherimide), gray 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page