Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50)
Part number PTG.M0.2GL.LC39A
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PTG.M0.2GL.LC39A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
2 PTG.M0.2GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
3 PTG.M0.2GL.LC39J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
4 PTG.M0.2GL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
5 PTG.M0.2GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
6 PTG.M0.2GL.LC52J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
7 PTG.M0.2GL.LC52V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
8 PTG.M0.2GL.LC65A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
9 PTG.M0.2GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
10 PTG.M0.2GL.LC65J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
11 PTG.M0.2GL.LC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
12 PTG.M0.2GL.MC39A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
13 PTG.M0.2GL.MC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
14 PTG.M0.2GL.MC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
15 PTG.M0.2NL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), black 4 5.2
16 PTG.M0.2NL.LC52R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 2 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), black 4 5.2
17 PTG.M0.4GL.LC39A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
18 PTG.M0.4GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
19 PTG.M0.4GL.LC39J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 2.7 3.9
20 PTG.M0.4GL.LC39N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 2.7 3.9
21 PTG.M0.4GL.LC39R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 2.7 3.9
22 PTG.M0.4GL.LC39V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
23 PTG.M0.4GL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
24 PTG.M0.4GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
25 PTG.M0.4GL.LC52J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
26 PTG.M0.4GL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
27 PTG.M0.4GL.LC52R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
28 PTG.M0.4GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 4 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
29 PTG.M0.5GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
30 PTG.M0.5GL.LC39GZ Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 2.7 3.9
31 PTG.M0.5GL.LC39V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 2.7 3.9
32 PTG.M0.5GL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
33 PTG.M0.5GL.LC52J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
34 PTG.M0.5GL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
35 PTG.M0.5GL.LC52R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
36 PTG.M0.5GL.LC52V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
37 PTG.M0.5GL.LC65A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
38 PTG.M0.5GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
39 PTG.M0.5GL.LC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
40 PTG.M0.5GL.LC65R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
41 PTG.M0.5GL.MC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
42 PTG.M0.5GL.MC52R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
43 PTG.M0.5NL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
44 PTG.M0.5NL.MC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 5 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
45 PTG.M0.6GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
46 PTG.M0.6GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
47 PTG.M0.6GL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 4 5.2
48 PTG.M0.6GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
49 PTG.M0.6GL.LC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
50 PTG.M0.6GL.LC65R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
51 PTG.M0.6NL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
52 PTG.M0.6NL.LC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 5.3 6.5
53 PTG.M0.6NL.MC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), black 4 5.2
54 PTG.M0.6NL.MC65NZ Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut for bend relief PSU (Polysulfone), black 5.3 6.5
55 PTG.M0.6YL.LC52N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 6 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut 4 5.2
56 PTG.M0.7GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
57 PTG.M0.7GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
58 PTG.M0.7GL.LC52GZ Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut for bend relief PSU (Polysulfone), gray 4 5.2
59 PTG.M0.7GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
60 PTG.M0.7GL.LC65J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
61 PTG.M0.7GL.LC65R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
62 PTG.M0.7GL.LC65V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
63 PTG.M0.7NL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), black 4 5.2
64 PTG.M0.7TL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 7 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PEI (Polyetherimide), black 4 5.2
65 PTG.M0.8GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
66 PTG.M0.8GL.LC52A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 4 5.2
67 PTG.M0.8GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
68 PTG.M0.8GL.LC52J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 4 5.2
69 PTG.M0.8GL.LC52R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 4 5.2
70 PTG.M0.8GL.LC52V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 4 5.2
71 PTG.M0.8GL.LC65A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
72 PTG.M0.8GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
73 PTG.M0.8GL.LC65V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
74 PTG.M0.8GL.MC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 8 Crimp 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
75 PTG.M0.9GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
76 PTG.M0.9GL.LC65A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
77 PTG.M0.9GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
78 PTG.M0.9GL.LC65J Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) J : Yellow collet nut PSU (Polysulfone), gray 5.3 6.5
79 PTG.M0.9GL.LC65N Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) N : Black collet nut PSU (Polysulfone), gray 5.3 6.5
80 PTG.M0.9GL.LC65V Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 9 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) V : Green collet nut PSU (Polysulfone), gray 5.3 6.5
81 PTG.M1.0GL.LC39A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 2.7 3.9
82 PTG.M1.0GL.LC39G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 2.7 3.9
83 PTG.M1.0GL.LC52G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 4 5.2
84 PTG.M1.0GL.LC65A Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) A : Blue collet nut PSU (Polysulfone), gray 5.3 6.5
85 PTG.M1.0GL.LC65G Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) G : Gray collet nut PSU (Polysulfone), gray 5.3 6.5
86 PTG.M1.0GL.LC65R Fixed receptacle with two nuts and cable collet (back panel mounting) (IP 50) P 1P 10 Solder 1 key (alpha=0; Plug: male contact; Receptacle: female contact) R : Red collet nut PSU (Polysulfone), gray 5.3 6.5
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page