Fixed receptacle with square flange and screw fixing (IP 68)

Manufacturer LEMO
Description Fixed receptacle with square flange and screw fixing (IP 68)
Part number EBW.3K.93C.TLC
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EBW.3K.93C.TLC Fixed receptacle with square flange and screw fixing (IP 68) 3K K 2 FO Type F2, 2 HV + 2 LV Crimp 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts) Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 0 0
2 EBW.3K.93C.TLZ Fixed receptacle with square flange and screw fixing (IP 68) 3K K 2 FO Type F2, 2 HV + 2 LV Crimp 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts) Stainless steel shell, collet nut and latch sleeve, nickel plated brass mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.