Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68)

Manufacturer LEMO
Description Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68)
Part number HMA.0B.305.CLNP
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 HMA.0B.305.CLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 5 Print (straight) 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) P : Watertight Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 HMA.0B.305.YLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 5 Print (straight) 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) P : Watertight Special material or outershell 0 0
3 HMA.0B.307.XLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 7 Print (straight) 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) P : Watertight Environment friendly aluminium (anthracite) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 HMG.0B.305.CLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 5 Print (straight) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) P : Watertight Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 HMG.0B.305.CLNPV Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 5 Print (straight) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) PV : Watertight / Vacuum-tested Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 HMG.0B.307.KLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 7 Print (straight) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) P : Watertight Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
7 HMG.0B.307.XLNP Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting) (IP 68) 0B B 7 Print (straight) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) P : Watertight Environment friendly aluminium (anthracite) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.