Fixed receptacle with front square flange (4 hole fixing) (IP 68)

Manufacturer LEMO
Description Fixed receptacle with front square flange (4 hole fixing) (IP 68)
Part number EBW.3K.93C.CLC
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EBW.3K.93C.CLC Fixed receptacle with front square flange (4 hole fixing) (IP 68) 3K K 2 FO Type F2, 2 HV + 2 LV Crimp 5 keys (alpha=95, beta=115, gamma=20, delta=30, plug: female LV, male HV, female FO contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page