Fixed receptacle with antivibration flange (IP 68)

Manufacturer LEMO
Description Fixed receptacle with antivibration flange (IP 68)
Part number PBN.1M.305.XLMT
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PBN.1M.305.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 5 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
2 PBN.1M.307.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 7 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
3 PBN.1M.308.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 8 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
4 PBN.2M.308.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 8 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
5 PBN.2M.310.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 10 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
6 PBN.2M.312.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 12 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
7 PBN.2M.319.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 19 Crimp 3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
8 PBP.1M.305.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 5 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
9 PBP.1M.307.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 7 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
10 PBP.1M.308.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 8 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
11 PBP.2M.308.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 8 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
12 PBP.2M.310.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 10 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
13 PBP.2M.312.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 12 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
14 PBP.2M.319.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 19 Crimp 3 keys (beta=150, gamma=60, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
15 PBS.1M.305.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 5 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
16 PBS.1M.307.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 7 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
17 PBS.1M.308.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 8 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
18 PBS.2M.308.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 8 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
19 PBS.2M.310.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 10 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
20 PBS.2M.312.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 12 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
21 PBS.2M.319.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 19 Crimp 3 keys (beta=155, gamma=50, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
22 PBT.1M.305.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 5 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
23 PBT.1M.307.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 7 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
24 PBT.1M.308.XLCT Fixed receptacle with antivibration flange (IP 68) 1M M 8 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
25 PBT.2M.308.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 8 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
26 PBT.2M.310.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 10 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
27 PBT.2M.312.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 12 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
28 PBT.2M.319.XLC Fixed receptacle with antivibration flange (IP 68) 2M M 19 Crimp 3 keys (beta=135, gamma=90, plug: female contacts, receptacle: male contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
29 PBU.1M.305.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 5 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
30 PBU.1M.307.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 7 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
31 PBU.1M.308.XLMT Fixed receptacle with antivibration flange (IP 68) 1M M 8 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
32 PBU.2M.308.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 8 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
33 PBU.2M.310.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 10 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
34 PBU.2M.312.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 12 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
35 PBU.2M.319.XLM Fixed receptacle with antivibration flange (IP 68) 2M M 19 Crimp 3 keys (beta=130, gamma=100, plug: male contacts, receptacle: female contacts) Environment friendly aluminium (nickel plated, anthracite color) shell and nut, other pieces bronze/brass 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.