Fixed receptacle, nut fixing, with grounding tab (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, with grounding tab (IP 50)
Part Number ERN.0S.303.BLL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ERN.0S.303.BLL Fixed receptacle, nut fixing, with grounding tab (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 ERN.0S.303.CLL Fixed receptacle, nut fixing, with grounding tab (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 ERN.0S.303.KLL Fixed receptacle, nut fixing, with grounding tab (IP 50) 0S S 3 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.