Fixed receptacle, nut fixing, with grounding tab (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, with grounding tab (IP 50)
Part number ERN.0S.650.BTLN
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ERN.0S.650.BTLN Fixed receptacle, nut fixing, with grounding tab (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) POM (black Polyoxymethylene) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page