Fixed receptacle, nut fixing, with cable collet (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, with cable collet (IP 50)
Part number PSA.00.250.CTAC22
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PSA.00.250.CTAC22 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.8 2.2
2 PSA.00.250.CTAC27 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
3 PSA.00.250.CTLC15 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.1 1.4
4 PSA.00.250.CTLC17 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.3 1.7
5 PSA.00.250.CTLC22 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 1.8 2.2
6 PSA.00.250.CTLC27 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
7 PSA.00.250.CTLC29 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
8 PSA.00.250.CTLC31 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
9 PSA.00.250.CTLZ Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
10 PSA.00.250.NTAC27 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 2.3 2.7
11 PSA.00.250.NTLC22 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 1.8 2.2
12 PSA.00.250.NTLC27 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 2.3 2.7
13 PSA.00.250.NTLC31 Fixed receptacle, nut fixing, with cable collet (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 2.8 3.1
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.