Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68)
Part number HGG.0B.309.CLLSV
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 HGG.0B.309.CLLSV Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68) 0B B 9 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 HGG.2B.316.CLLSV Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68) 2B B 16 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.