Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68)
Part Number HGP.3S.415.CLLSV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 HGP.3S.415.CLLSV Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68) 3S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 HGP.3S.415.CTASV Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68) 3S S 1 High Voltage Solder Circular (can rotate), plug has female contact(s) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 HGP.3S.415.CTLSV Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68) 3S S 1 High Voltage Solder Circular (can rotate), plug has male contact(s) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.