Fixed receptacle, nut fixing, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, watertight or vacuum-tight (IP 68)
Part Number HGP.2S.310.CLLSV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 HGP.2S.310.CLLSV Fixed receptacle, nut fixing, watertight or vacuum-tight (IP 68) 2S S 10 Solder Hermaphroditic keying ("half moon" insert), plug has male pin 1 SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page