Fixed receptacle, nut fixing, watertight (IP 66) (IP 66)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, watertight (IP 66) (IP 66)
Part number CNB.M08.GLNG
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 CNB.M08.GLNG Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 8 Print (straight) 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray nut PSU (Polysulfone), gray 0 0
2 CNB.M16.GLLA Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) A : Blue nut PSU (Polysulfone), gray 0 0
3 CNB.M16.GLLG Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) G : Gray nut PSU (Polysulfone), gray 0 0
4 CNB.M16.GLLJ Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 0 0
5 CNB.M16.GLLN Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 0 0
6 CNB.M16.GLLV Fixed receptacle, nut fixing, watertight (IP 66) (IP 66) C 2P 16 Solder 2 keys (gamma=60; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.