Fixed receptacle, nut fixing (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing (IP 68)
Part number ERA.1E.275.CLL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ERA.1E.275.CLL Fixed receptacle, nut fixing (IP 68) 1E E 1 Coax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 ERA.1E.275.CTL Fixed receptacle, nut fixing (IP 68) 1E E 1 Coax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 ERA.1E.275.KTL Fixed receptacle, nut fixing (IP 68) 1E E 1 Coax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 ERA.1E.275.SLL Fixed receptacle, nut fixing (IP 68) 1E E 1 Coax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 ERA.2E.675.CLL Fixed receptacle, nut fixing (IP 68) 2E E 1 Triax (75 Ohm) Triaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 ERA.2E.675.CTL Fixed receptacle, nut fixing (IP 68) 2E E 1 Triax (75 Ohm) Triaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.