Fixed receptacle, nut fixing (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing (IP 50)
Part Number EGA.2B.305.CLL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EGA.2B.305.CLL Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 EGB.2B.305.CLL Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 2 keys (alpha=45, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 EGC.2B.305.CLL Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 2 keys (alpha=60, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 EGE.2B.305.CLL Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 2 keys (beta=120, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 EGG.2B.305.CLL Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 EGG.2B.305.LLLT Fixed receptacle, nut fixing (IP 50) 2B B 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) T : Natural aluminum color Aluminum alloy (anodized) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.