Fixed receptacle, nut fixing (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing (IP 50)
Part Number ERA.0S.650.CTA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 ERA.0S.650.CTA Fixed receptacle, nut fixing (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 ERA.0S.650.CTAZ Fixed receptacle, nut fixing (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.