Fixed receptacle, nut fixing (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing (IP 50)
Part number EGA.2B.802.CLL1
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EGA.2B.802.CLL1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 EGG.2B.802.CLL1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 EGG.2B.802.CLM2 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 2 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 2 : Cable group 2 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 EGG.2B.804.CLM1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 EGG.2B.804.CLM3 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 4 Low V. Coaxial 50 Ohm (Crimp) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 3 : Cable group 3 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 EGG.2B.806.CLL1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 6 Low V. Coaxial 50 Ohm (Solder) Type A1 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
7 EGG.2B.810.CLL1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
8 EGG.2B.810.CLM1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
9 EGG.3B.856.CGL1 Fixed receptacle, nut fixing (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
10 EGG.3B.856.CLL1 Fixed receptacle, nut fixing (IP 50) 3B B 2 Coax (50 Ohm), 16 Low V. Coaxial 50 Ohm (Crimp) Type C 1 key (alpha=0, plug: male contacts, receptacle: female contacts) 1 : Cable group 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
11 EGJ.2B.810.CLA1 Fixed receptacle, nut fixing (IP 50) 2B B 1 Coax (50 Ohm), 10 Low V. Coaxial 50 Ohm (Crimp) Type C 2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.