Fixed receptacle, nut fixing, gasket and O-ring in EPDM (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, gasket and O-ring in EPDM (IP 68)
Part number EGG.2K.303.NYME
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EGG.2K.303.NYME Fixed receptacle, nut fixing, gasket and O-ring in EPDM (IP 68) 2K K 3 Crimp 1 key (alpha=0, plug: male contacts, receptacle: female contacts) E : Gasket and O-ring in EPDM Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page