Fixed receptacle, nut fixing, cable collet (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing, cable collet (IP 50)
Part number PKG.2B.437.CJAD82Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PKG.2B.437.CJAD82Z Fixed receptacle, nut fixing, cable collet (IP 50) 2B B 7 High Voltage Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.3 8.2
2 PKG.2B.704.CLLD82Z Fixed receptacle, nut fixing, cable collet (IP 50) 2B B 1 High V. 4 Low V. Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.3 8.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.