Fixed receptacle, nut fixing (back panel mounting) (IP 50)

Manufacturer LEMO
Description Fixed receptacle, nut fixing (back panel mounting) (IP 50)
Part number EEL.5B.752.YLC
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EEL.5B.752.YLC Fixed receptacle, nut fixing (back panel mounting) (IP 50) 5B B 2 High V. 22 Low V. Crimp 2 keys (gamma=70, plug: female contacts, receptacle: male contacts) Special material or outershell 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page