Fixed receptacle, nut fixing and protruding shell (IP 68)

Manufacturer LEMO
Description Fixed receptacle, nut fixing and protruding shell (IP 68)
Part number EHG.2K.310.CLL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EHG.2K.310.CLL Fixed receptacle, nut fixing and protruding shell (IP 68) 2K K 10 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.