Fixed plug, non-latching, nut fixing (IP 68)

Manufacturer LEMO
Description Fixed plug, non-latching, nut fixing (IP 68)
Part number FAA.0E.250.CTA
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FAA.0E.250.CTA Fixed plug, non-latching, nut fixing (IP 68) 0E E 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page