Fixed plug, non-latching, nut fixing (IP 50)

Manufacturer LEMO
Description Fixed plug, non-latching, nut fixing (IP 50)
Part Number FAA.0S.650.CTL
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FAA.0S.650.CTL Fixed plug, non-latching, nut fixing (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 FAA.0S.650.CTLYZ Fixed plug, non-latching, nut fixing (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 FAA.0S.650.CTLZ Fixed plug, non-latching, nut fixing (IP 50) 0S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has female contact(s) Z : No hardware (washer/nut) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page