Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68)
Part Number SWH.1S.130.CLASV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 SWH.1S.130.CLASV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Solder SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 SWH.1S.130.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Solder SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 SWH.1S.302.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 2 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 SWH.1S.303.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 3 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 SWH.1S.303.CLMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 3 Crimp Hermaphroditic keying, pin 1 female on flange side, female on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 SWH.1S.304.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 4 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
7 SWH.1S.304.SLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 4 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
8 SWH.1S.305.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 5 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
9 SWH.1S.305.CLMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 5 Crimp Hermaphroditic keying, pin 1 female on flange side, female on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
10 SWH.1S.306.CLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 6 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
11 SWH.1S.306.SLLSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 6 Solder Hermaphroditic keying, pin 1 female on flange side, male on other side SV : Watertight / Vacuum-tested, special potting Stainless steel shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.