Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68)
Part Number SWH.1S.250.CTMSV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 SWH.1S.250.CTMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm Circular (can rotate), flange side: female contacts, other side: female contacts SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 SWH.1S.275.CLMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm Circular (can rotate), flange side: female contacts, other side: female contacts SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 SWH.1S.275.CTMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm Circular (can rotate), flange side: female contacts, other side: female contacts SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 SWH.1S.650.CTMSV Fixed coupler, nut fixing, watertight or vacuum-tight, special potting (IP 68) 1S S 1 Triax (50 Ohm) Crimp Circular (can rotate), flange side: female contacts, other side: female contacts SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.