Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68)

Manufacturer LEMO
Description Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68)
Part Number SJG.1B.302.CLASV
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 SJG.1B.302.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 2 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 SJG.1B.303.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 3 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 SJG.1B.304.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 4 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
4 SJG.1B.305.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 5 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
5 SJG.1B.306.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
6 SJG.1B.307.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 7 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
7 SJG.1B.308.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 8 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
8 SJG.1B.314.CLASV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight, special potting (IP 68) 1B B 14 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) SV : Watertight / Vacuum-tested, special potting Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.