Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight (IP 68)

Manufacturer LEMO
Description Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight (IP 68)
Part number SJG.2B.306.CLAP
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 SJG.2B.306.CLAP Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight (IP 68) 2B B 6 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) P : Watertight Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
2 SJG.2B.308.CLAP Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight (IP 68) 2B B 8 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) P : Watertight Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
3 SJG.2B.332.CLAPV Fixed coupler, nut fixing, keys (G, A, B, J, K, L) at the flange end and keys (G, A, B, J, K, L) at the other end, watertight or vacuum-tight (IP 68) 2B B 32 Solder 1 key (alpha=0, plug: male contacts, receptacle: female contacts) PV : Watertight / Vacuum-tested Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.