Fixed coupler, nut fixing (IP 50)

Manufacturer LEMO
Description Fixed coupler, nut fixing (IP 50)
Part number RAD.00.250.CTM
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 RAD.00.250.CTM Fixed coupler, nut fixing (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.