Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50)

Manufacturer LEMO
Description Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50)
Part number PPC.M0.6GG.N
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 PPC.M0.6GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 6 Print (straight) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 0 0
2 PPC.M0.6GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 6 Print (straight) 2 keys (alpha=80; Plug: male contacts; Receptacle: female contacts) PSU (Polysulfone), gray 0 0
3 PPG.M0.2GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 2 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
4 PPG.M0.2GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 2 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
5 PPG.M0.4GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 4 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
6 PPG.M0.5GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 5 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
7 PPG.M0.5GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 5 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
8 PPG.M0.5NG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 5 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), black 0 0
9 PPG.M0.5NG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 5 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), black 0 0
10 PPG.M0.6GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 6 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
11 PPG.M0.6GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 6 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
12 PPG.M0.7GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 7 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
13 PPG.M0.7GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 7 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
14 PPG.M0.9GG.N Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 9 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
15 PPG.M0.9GG.NZ Elbow receptacle key (G) or keys (A,B,C) for printed circuit (IP 50) P 1P 9 Print (straight) 1 key (alpha=0; Plug: male contact; Receptacle: female contact) PSU (Polysulfone), gray 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.