Elbow receptacle for printed circuit (solder or screw fixing) (IP 50)

Manufacturer LEMO
Description Elbow receptacle for printed circuit (solder or screw fixing) (IP 50)
Part number EPL.0S.302.HLN
Request Free PCB CAD Models
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 EPL.0S.302.HLN Elbow receptacle for printed circuit (solder or screw fixing) (IP 50) 0S S 2 Print (straight) Hermaphroditic keying ("half moon" insert), plug has male pin 1 PPS (Polyphenylene) shell, other pieces nickel plated brass 0 0
2 EPL.0S.302.HLNS Elbow receptacle for printed circuit (solder or screw fixing) (IP 50) 0S S 2 Print (straight) Hermaphroditic keying ("half moon" insert), plug has male pin 1 S : Screw fixing option PPS (Polyphenylene) shell, other pieces nickel plated brass 0 0
3 EPL.0S.302.HLNZ Elbow receptacle for printed circuit (solder or screw fixing) (IP 50) 0S S 2 Print (straight) Hermaphroditic keying ("half moon" insert), plug has male pin 1 Z : No hardware (washer/nut) PPS (Polyphenylene) shell, other pieces nickel plated brass 0 0
4 EPL.1S.302.HLN Elbow receptacle for printed circuit (solder or screw fixing) (IP 50) 1S S 2 Print (straight) Hermaphroditic keying ("half moon" insert), plug has male pin 1 PPS (Polyphenylene) shell, other pieces nickel plated brass 0 0
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.