Elbow plug with cable collet (IP 50)

Manufacturer LEMO
Description Elbow plug with cable collet (IP 50)
Part number FLA.00.113.CLAC31
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FLA.00.113.CLAC31 Elbow plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
2 FLA.00.113.CTAC27 Elbow plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.3 2.7
3 FLA.00.113.CTAC29 Elbow plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
4 FLA.00.113.CTAC31 Elbow plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.8 3.1
5 FLA.00.113.CTAD42 Elbow plug with cable collet (IP 50) 0 0 1 Solder Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.1 4
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.