Elbow plug cable crimping (IP 50)

Manufacturer LEMO
Description Elbow plug cable crimping (IP 50)
Part number FLS.00.250.CTAE52
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FLS.00.250.CTAE52 Elbow plug cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 0 5.2
2 FLS.00.250.NTAE52 Elbow plug cable crimping (IP 50) 0 0 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate) Brass (nickel plated) shell, collet nut, latch sleeve and mid pieces 0 5.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page