Elbow plug, cable collet (IP 50)

Manufacturer LEMO
Description Elbow plug, cable collet (IP 50)
Part number FHA.0B.302.CLAD52Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FHA.0B.302.CLAD52Z Elbow plug, cable collet (IP 50) 0B B 2 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
2 FHA.0B.304.CYCD52Z Elbow plug, cable collet (IP 50) 0B B 4 Crimp 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
3 FHA.0B.305.CLAD42Z Elbow plug, cable collet (IP 50) 0B B 5 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
4 FHA.0B.305.CLAD52Z Elbow plug, cable collet (IP 50) 0B B 5 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
5 FHA.0B.305.CYCD42Z Elbow plug, cable collet (IP 50) 0B B 5 Crimp 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.3 4.2
6 FHA.0B.305.CYCD52Z Elbow plug, cable collet (IP 50) 0B B 5 Crimp 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
7 FHA.0B.307.CLAD52Z Elbow plug, cable collet (IP 50) 0B B 7 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
8 FHA.0B.309.KLAD52Z Elbow plug, cable collet (IP 50) 0B B 9 Solder 2 keys (alpha=30, plug: male contacts, receptacle: female contacts) Z : Nut for fitting a bend relief Brass (black chrome) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.