Elbow plug, cable collet (IP 50)

Manufacturer LEMO
Description Elbow plug, cable collet (IP 50)
Part number FLA.0S.303.CLTC42
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FLA.0S.303.CLTC42 Elbow plug, cable collet (IP 50) 0S S 1 Thermocouple Pair, Ground Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.8 4.4
2 FLA.1S.302.CLKC42 Elbow plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Hermaphroditic keying ("half moon" insert), plug has male pin 1 Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
3 FLA.1S.302.CLTC47 Elbow plug, cable collet (IP 50) 1S S 1 Thermocouple Pair Thermocouple Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page