Elbow plug, cable collet and nut for fitting a bend relief (IP 50)

Manufacturer LEMO
Description Elbow plug, cable collet and nut for fitting a bend relief (IP 50)
Part number FLA.1S.250.CTAC32Z
Product selection
Selector Part Number Description Size Series Number of contacts Contact type Keying Variant Housing material Cable diameter min (mm) Cable diameter max (mm)
1 FLA.1S.250.CTAC32Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
2 FLA.1S.250.CTAC42Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
3 FLA.1S.250.CTAC52Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
4 FLA.1S.250.CTAC57Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.8 5.6
5 FLA.1S.250.CTAC62Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.1
6 FLA.1S.275.CTAC27Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
7 FLA.1S.275.CTAC32Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
8 FLA.1S.275.CTAC42Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
9 FLA.1S.275.CTAC52Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
10 FLA.1S.275.CTAC57Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.8 5.6
11 FLA.1S.275.CTAC62Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 5.3 6.1
12 FLA.1S.650.CLAC32Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
13 FLA.1S.650.CTAC32Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 2.2 3.2
14 FLA.1S.650.CTAC37Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
15 FLA.1S.650.CTAC42Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 3.2 4.2
16 FLA.1S.650.CTAC52Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 1S S 1 Triax (50 Ohm) Triaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.2 5.2
17 FLA.2S.250.CTAC52Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 4.3 5.2
18 FLA.2S.250.CTAC87Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (50 Ohm) Coaxial 50 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.1 8.5
19 FLA.2S.275.CLAC82Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Coax (75 Ohm) Coaxial 75 Ohm (Solder) Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7.6 8
20 FLA.2S.675.CTAK97Z Elbow plug, cable collet and nut for fitting a bend relief (IP 50) 2S S 1 Triax (75 Ohm) Solder Circular (can rotate), plug has male contact(s) Z : Nut for fitting a bend relief Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 8.7 9.7
Part Number
Description
Size
Series
Number of contacts
Contact type
Keying
Variant
Housing material
Cable diameter min (mm)
Cable diameter max (mm)
Documentation
Contact the supplier
LEMO Manufacturer of connectors
LEMO S.A.
Users Who Downloaded This Product Also Downloaded
Page