1

CASTORS/INDUSTRIAL - V-GROOVE CAST IRON - Load capacities up to 700kg

Manufacturer LEMCOL
Description CASTORS / INDUSTRIAL - V-GROOVE CAST IRON - CASTOR MODEL NO L562V-8
Part number L562V-8
Product selection
Selector DIAMETER (mm) WIDTH (mm) CAPACITY (kg) BEARING WHEEL MODEL NO HEIGHT (mm) CASTOR MODEL NO PLATE TYPE
1 100 50 360 Roller L84610 140 L562V-8 A
2 125 50 360 Roller L85610 165 L570V-8 A
3 150 50 450 Roller L86610 190 L578V-8 A
4 200 50 540 Roller L88610 250 L585V-8 A
DIAMETER (mm)
WIDTH (mm)
CAPACITY (kg)
BEARING
WHEEL MODEL NO
HEIGHT (mm)
CASTOR MODEL NO
PLATE TYPE
Contact the supplier
LEMCOL Since 1939 our mission has been to deliver Australian made Lemcol products that have earned a strong reputation for quality, strength and reliability.
LEMCOL