High compactness current sensor with integrated busbar +/- 1000A. Dual range capabilities (high/low range outputs) suitable for high powebattery management system

Manufacturer LEM International SA
Description High compactness current sensor with integrated busbar +/- 1000A. Dual range capabilities (high/low range outputs) suitable for high powebattery management system, Measuring Range 500 A
Part Number HSNBV-D09
Product selection
Selector Part Number Description Measuring Range (A) Primary Signal Accuracy (%) Op. Temperature (°C)
1 HSNBV-D09 High compactness current sensor with integrated busbar +/- 1000A. Dual range capabilities (high/low range outputs) suitable for high powebattery management system, Measuring Range 500 A 500 AC + DC 3 -40 / 125
2 HSNBV-D05 High compactness current sensor with integrated busbar +/- 1000A. Dual range capabilities (high/low range outputs) suitable for high powebattery management system, Measuring Range 400 A 400 AC + DC 3 -40 / 125
3 HSNBV-D06 High compactness current sensor with integrated busbar +/- 1000A. Dual range capabilities (high/low range outputs) suitable for high powebattery management system, Measuring Range 300 A 300 AC + DC 3 -40 / 125
Part Number
Description
Measuring Range (A)
Primary Signal
Accuracy (%)
Op. Temperature (°C)
Documentation
Contact the supplier
LEM International SA LEM is a responsible and attractive employer, giving employees the opportunity for personal growth in a challenging and rewarding environment. Cooperation between social partners is part of our corporate tradition and played a pivotal role during our corporate restructuring process.
LEM International SA