1

RX31 - CIRCULAR FLANGE ANSI

Manufacturer LEGRIS
Description RX31 - CIRCULAR FLANGE ANSI
Part number RX31 L1 00
DIAM D 76 MM
DIAM D1 200 MM
DIAM D2 160 MM
DIAM D3 18 MM
MAX. PRESSURE AIR_IT 232 PSI
MAX. PRESSURE WATER_IT 145 PSI
working temperature IT minimum -4 FA
working temperature IT maximum 140 FA
VACUUM 13 mbar
Omniclass number 23.27.57.00
Product selection
Selector PART NUMBER DIAM D DIAM D1 DIAM D2 DIAM D3 MAX. PRESSURE AIR_IT MAX. PRESSURE WATER_IT working temperature IT minimum working temperature IT maximum VACUUM E L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 RX31 L1 00 76 MM 200 MM 160 MM 18 MM 232 PSI 145 PSI -4 FA 140 FA 13 mbar 10 MM 75 MM 37150190 3,148KG 3,148KG 1 40142300
2 RX31 L3 00 100 MM 220 MM 180 MM 18 MM 232 PSI 145 PSI -4 FA 140 FA 13 mbar 10 MM 75 MM 37150190 2,657KG 2,657KG 1 40142300
PART NUMBER
DIAM D
DIAM D1
DIAM D2
DIAM D3
MAX. PRESSURE AIR_IT
MAX. PRESSURE WATER_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
E
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
Contact the supplier
LEGRIS Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
LEGRIS S.A.
Users Who Downloaded This Product Also Downloaded
Page