Autotransformers - Three-phases stripped

Manufacturer LEGRAND
Description Three-phases stripped autotransformers - 400/230 V ou 230/400V - 1600 VA
Part number 042210
Mass 11 kg
Product selection
Selector Reference Primary / Secondary Output
1 042210 A400/230 V or 230/400V 1600 VA
2 042211 A400/230 V or 230/400V 2500 VA
3 042212 A400/230 V or 230/400V 4000 VA
4 042213 A400/230 V or 230/400V 6300 VA
5 042214 A400/230 V or 230/400V 10 kVA
Reference
Primary / Secondary
Output
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND