Hypra IP 44/55 - LV 32 A - Panel mounting socket Prisinter - Metal

Manufacturer LEGRAND
Description Panel mounting socket Hypra - IP 44/45 - 200/250 V~ - 32 A - 3P+E - metal
Part number 052713
Mass 1.5 kg
Product selection
Selector Reference Voltage Current Number of poles
1 052713 200/250 V 32 A 3P+T
2 052913 380/415 V 32 A 3P+T
3 052914 380/415 V 32 A 3P+N+E
Reference
Voltage
Current
Number of poles
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND