Hypra IP 44/55 - LV 16 A - Panel mounting socket Prisinter - Metal

Manufacturer LEGRAND
Description Panel mounting socket Hypra - IP 44/45 - 200/250 V~ - 16 A - 2P+E - metal
Part number 052012
Mass 1.25 kg
Product selection
Selector Reference Voltage Current Number of poles
1 052012 200/250 V 16 A 2P+E
2 052213 380/415 V 16 A 3P+T
3 052214 380/415 V 16 A 3P+N+E
Reference
Voltage
Current
Number of poles
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND