Hypra IP 44 direct transfering - LV 16 A - Panel mounting sockets 16 A - Metal

Manufacturer LEGRAND
Description Panel mounting socket Hypra - IP 44 - 200/250 V~ - 16 A - 2P+E - plast
Part number 052192
Mass 0.45 kg
Product selection
Selector Reference Voltage Current Number of poles
1 052192 200/250 V 16 A 2P+E
2 052193 380/415 V 16 A 3P+T
3 052194 380/415 V 16A 3P+N+E
Reference
Voltage
Current
Number of poles
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND