Multipolar cable couplers Hypra - 16 et 32 A - Flush mounting socket - With cover

Manufacturer LEGRAND
Description Multipole connector - 16 A - 500 VAC -10P+E - flush mounting female base - shutter
Part number 053153
Product selection
Selector Reference Voltage Current Number of poles
1 053153 500 V~ 16 A 10P+E
2 053154 500 V~ 16 A 16P+E
3 053155 500 V~ 16 A 24P+E
4 053158 500 V~ 16 A 48P+E
Reference
Voltage
Current
Number of poles
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND