Multipolar cable coupler kits Hypra - 16 and 32 A - Flush mounting vertical output

Manufacturer LEGRAND
Description Multipolar cable couplers kit Hypra - 32 A - 400 VAC - 6P+T - flush monting vertical output
Part number 052615
Product selection
Selector Reference Voltage Current Number of poles
1 052615 400 V~ 32 A 6P+E
2 052610 500 V~ 16 A 6P+E
3 052611 500 V~ 16 A 10P+E
4 052612 500 V~ 16 A 16P+E
5 052613 500 V~ 16 A 24P+E
6 052614 500 V~ 16 A 32P+E
Reference
Voltage
Current
Number of poles
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND