Transformateurs de commande et de signalisation - Sigle phase spring terminals - Control and safety - Spring terminals

Manufacturer LEGRAND
Description Control and signal transfo - 1 Ph - prim 230/400 V / sec 24 V - 40 VA - auto
Part number 044201
Mass 1.45 kg
Product selection
Selector Reference Primary Secondary Output according IEC and CSA (VA)
1 044201 Primary 230-400 V Secondary 24 V 40 VA
2 044202 Primary 230-400 V Secondary 24 V 63 VA
3 044203 Primary 230-400 V Secondary 24 V 100 VA
4 044204 Primary 230-400 V Secondary 24 V 160 VA
5 044205 Primary 230-400 V Secondary 24 V 250 VA
6 044206 Primary 230-400 V Secondary 24 V 400 VA
Reference
Primary
Secondary
Output according IEC and CSA (VA)
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND